TX³ MCBs - 6kA Breadcrumb Home TX³ MCBs - 6kA Catalogue No. 403434 TX³ MCB - 1 Pole - 6kA - 16A The new TX³ range ensures safe installation and operation for maximum protection of people and property. For ease of installation, wiring and maintenance, the new TX³ range has a number of features which help save time at each stage of a project. In = 6 to 63A 1P to 3P C curves Breaking capacity: 6 000 A and 6KA at 230/400V a.c. Compliant with AS/NZS 60 898-1 - AS/NZS 60947-2 Easy and fast installation and maintenance by two position DIN clip Excellent wire / Terminal connection by rising cage clamp terminal Compatible with Fork and Prong type busbar terminal Wiring safety by wire guide flap VIEW IN E-CATALOGUE RESOURCES Show more Show less Power Protection Catalogue Download All