fbpx MCCBs | Legrand Skip to main content
Catalogue No. 420157

MCCB - 4 Pole - 50kA - 160A

Choose from a comprehensive range of Moulded Case Circuit Breakers for switching and control of low voltage electrical lines.
 

  • Integrated earth leakage protection or metering options available
  • Thermal magnetic options from 16 to 1600 A
  • Breaking capacity options up to 70 kA
  • Meet IEC 60947-2

RESOURCES

Show more

Show less

Newsletter subscription