fbpx Power Enclosures | Legrand Skip to main content

Power Enclosures

The Legrand XL3 range was designed to meet the needs of all power distribution requirements up to 4000 A. From XL3 125 up to XL3 4000, all the enclosures provide optimum performance and easy installation. 

XL3 enclosures are divided into four ranges according to the maximum current-carrying capacity. XL3 125, XL3 160, XL3 400, XL3 800 and XL3 4000. Each one is available in a wide range of sizes and variations (insulated, metal, IP30 and IP55). 

Power Protection Catalogue
DOWNLOAD

Data Centre Solutions Brochure

Combining relevance and reliability, our dedicated data centre solutions allow you to satisfy the most demanding requirements. 

Newsletter subscription