Transformers & Power Supplies Breadcrumb Home Products Transformers & Power Supplies Catalogue No. 413091 Bell Transformer Choose from a comprehensive range of filtered rectified and single phase power supplies. Control and safety 230-2400V (primary) / 24-48V (secondary) from 40 to 2500 VA Control and isolation 230-400V (primary) / 115-230V (secondary) from 40 to 8000VA Safety 230/400V (primary) 12-24V (secondary) from 40 to 220VA Sizes from 15x25 up to 150x100mm Halogen free and intrinsically safe options VIEW IN E-CATALOGUE RESOURCES Show more Show less Power Protection Catalogue Download All