Server cabinets and accessories Breadcrumb Home Products Server cabinets and accessories Catalogue No. SRFTR1000 Fan tray assembly (1000D x 4 Fans) C13 input + C13~C14 Cord (2m) All the racks are well equipped with accessories such as the equipment tray, heavy duty castor and top fan tray for modifications and customizations. VIEW IN E-CATALOGUE RESOURCES Show more Show less LCS3 Catalogue Download All Catalogue No. SR45810BVA SmartRak 2.0 - Stand alone rack – 45U Width : 800mm Height : 1000mm Server rack cabinet suitable for use with patching, network and server equipment. Stand-alone racks come with quick release side panels. Supplied with 2 single doors (600 mm width) or 1 single door and 1 double-leaf door (800 mm width) – Standard door lock supplied with 02 Keys. Fully perforated honeycomb door with up to 80% ventilation. Plain top panel come with 2 cable entries with brush. Racks are equipped with 2 pairs panel mounts (front and back) with "U" markings. Racks supplied with 50 cage nuts and screws. Static weight load : 1,200 Kg. 1Supplied assembled. VIEW IN E-CATALOGUE RESOURCES Show more Show less LCS3 Catalogue Download All