Outdoor Lighting Breadcrumb Home Products Outdoor Lighting Catalogue No. GLLED006 THE LILO LED Spotlight – 5W If you want precise illumination and longevity in performance, our LILO will not disappoint. This LED is made to jazz up any space or nook you point it to, and will do it all with an eco-friendly smile. VIEW IN E-CATALOGUE RESOURCES Show more Show less LED Lighting Brochure Download All Catalogue No. GLLED004 THE LILO LED Spotlight – 3W If you want precise illumination and longevity in performance, our LILO will not disappoint. This LED is made to jazz up any space or nook you point it to, and will do it all with an eco-friendly smile. VIEW IN E-CATALOGUE RESOURCES Show more Show less LED Lighting Brochure Download All Catalogue No. LFS043KBL JENTA Twin LED Floodlight with Auto Sensor The JENTA Twin LED Floodlight is renowned for its modern aesthetics and low energy consumption. It gives you creative mounting flexibility to suit your outdoor needs. Now, you can multiply these perks by two, with the new JENTA LED Twin Floodlight. For extra added security, you also have the choice of grabbing these terrific twins with an integrated sensor. The sensor is equipped with a 180 degree field of view and has a 12m detection range, which means it will light up your path and keep you out of the perils of darkness. VIEW IN E-CATALOGUE RESOURCES Show more Show less LED Lighting Brochure Download All Catalogue No. LFS0520BL LEANA LED Slimline Floodlights With Sensor Think ‘ fabulous al fresco fun’ with LEANA. With its sleek, contemporary design, IP65 weatherproof rating and long-lasting LED globe, LEANA is the perfect Floodlight for adding sparkle to your outdoor area. The light is also equipped with multiple levels of luminosity to suits all your ambiance needs. Sleek to the eye, low on the power bill and brilliant for creating moods, you can’t go wrong with LEANA. VIEW IN E-CATALOGUE RESOURCES Show more Show less LED Lighting Brochure Download All Catalogue No. LFL0409WBL FINA LED Slim Floodlights – Cool White This super light, super slim and super sleek LED Floodlight is ideal for the urban backyard. Its light output has been designed to highlight key areas and provide extra-security, without feeling like you’re under a ‘Big Brother’ spotlight! The LED globe means that FINA will throw a brilliant illumination over a long period, using only a tiny amount of power. We’ve also made sure you can have FINA shining from your wall or ceiling to maximise your lighting design options. VIEW IN E-CATALOGUE RESOURCES Show more Show less LED Lighting Brochure Download All Catalogue No. LWL073KPS KATYA LED Exterior Adjustable Light When it comes to beauty, sophistication and class, KATYA ticks every box. This stunning LED is the kind of light that will make other lights jealous and render your guests speechless. This graceful light has been made with careful thought, crafted with a petite, slim, minimalist design and a sleek, metallic finish that would suit any decor. KATYA is made at an adjustable rotation angle, giving you the freedom to highlight a specific area or to create a stunning layered lighting effect. With a warranty of 5 years, a weatherproof rating of IP65 and an aesthetic rating of ‘stunning’, this LED comes highly recommended. VIEW IN E-CATALOGUE RESOURCES Show more Show less LED Lighting Brochure Download All Catalogue No. LSQ103KBL OSCILLA Adjustable Up/Down Light Illuminate your pillars, pathways and entrance areas with HPM’s OSCILLA Adjustable Up/Down Light. VIEW IN E-CATALOGUE RESOURCES Show more Show less LED Lighting Brochure Download All Catalogue No. GLLED003 THE LILO LED Geo Spotlight If you want precise illumination and longevity in performance, our LILO will not disappoint. This LED is made to jazz up any space or nook you point it to, and will do it all with an eco-friendly smile. VIEW IN E-CATALOGUE RESOURCES Show more Show less LED Lighting Brochure Download All