Surge Protection Devices Breadcrumb Home Products Surge Protection Devices Catalogue No. 412245 SPD - Type T2 - 3P+N - Imax: 40kA/pole Legrand's new SPD's provides solutions suitable for all types of installations and all risk levels. For protection against transient overvoltages to be effective, the position of the SPD in the installation and the type of SPD must be appropriate for the level of risk. Legrand’s range of type 1 (T1) and 2 (T2) SPDs meet all the requirements of low voltage installations. T1, T2 and T1 + T2 Type Removable plug-in module 20kA to 60kA protection Full protection from main distribution boards to the load centers VIEW IN E-CATALOGUE RESOURCES Show more Show less