Cable Management Cable Management MAXIMISE YOUR SERVER ENVIRONMENT Data centre design is rapidly changing with the newest trends being seen in cloud and colocation server facilities. Increasing server densities, use of fibre optic cables and overhead cabling practices are requiring more modular facility design solutions. Legrand solutions are designed to keep you ready for the next wave of technology. Cablofil is constructed of precision engineered, high quality, welded steel wire, for suitability for a wide variety of applications. Safe-T-Edge which eliminates sharp edges UL Classified Painted Wire Cable Tray Patented Optimised Wire Design Engineered and tested per NEMA VE1 Resistant to temperatures of 1000°C and is E-30 to E-90 certified Significantly reduces electromagnetic disturbances when installed and earthed correctly Tested and complies with CSA, IEC, NEC, NEMA and UL requirements Precision engineered, high quality steel wire, which is ISO 9000 certified LEARN MORE Cable Management Wire Mesh Cable Tray Straight Ducts 1 product Cross Connectors 1 product Elbows 2 products Cablofil Brochure DOWNLOAD Data Centre Solutions Brochure Combining relevance and reliability, our dedicated data centre solutions allow you to satisfy the most demanding requirements. READ MORE