EXIT SIGNS Breadcrumb Home Products Emergency + Lighting EXIT SIGNS Catalogue No. 659573LI BOLT LED EXIT SIGN A 24m viewing distance exit sign with superior optics in a modern and discreet design Available in snap fit or slide connect bracket Robust design with Lithium-Ion (LIION) battery technology This 'One box solution' can be wall or ceiling mounted Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery VIEW IN E-CATALOGUE RESOURCES Show more Show less BOLT LED EXIT Brochure BOLT LED EXIT SIGN video Download All Catalogue No. 659536/LI Dynamex LED Exit Sign Unique and Slim Design Dynamex is suitable for all emergency exit applications. Easy to install and operate, available in standalone or computer monitored via Legrand’s award winning GALAXY® Connected Emergency. Ideal for: Shopping centres Airports Train stations Universities Hospitals Commercial Buildings VIEW IN E-CATALOGUE RESOURCES Show more Show less Dynamex LED Exit Sign Flyer Download All Catalogue No. 686200/LI G2 LED Exit Sign A 24m viewing distance exit sign with slide connect bracket, robust design with Lithium-Ion (LIION) battery technology. This 'One box solution' can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Legrand Dali Emergency Lighting Luminaires Download All Catalogue No. 684730/LI E2 EDGELIGHT LED EXIT SIGN A 24m viewing distance exit sign with slim adjustable diffuser with Lithium-Ion (LIION) battery technology. Designed for recessed or surface mounted installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Legrand LIION Brochure Download All Catalogue No. 659558LI Edgelight LED Exit A 24m viewing distance exit sign that is available in recessed, suspended or surface mounted A slim design aesthetics that also resembles the design of Dynamex Lithium-Ion (LIION) battery technology Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery VIEW IN E-CATALOGUE RESOURCES Show more Show less Catalogue No. 684770/LI Securit LED Exit Sign A 24m viewing distance exit sign with unbreakable flexible thermoplastic diffuser and anti-tamper screws for recessed or surface mounted installations. With Lithium-Ion (LIION) battery technology and electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Securit LED Exit Sign Flyer Download All Catalogue No. 685100LI Economy LED Exit Sign A 24m viewing distance exit sign with the easy slide bracket, drop in decals and Lithium-Ion (LIION) battery technology. This 'One box solution' can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Economy Exit and Satellite LIION Flyer Download All Catalogue No. 684481/LI Large LED Exit Sign A range of large exit signs for 32m, 48m or 60m viewing distances with Lithium-Ion (LIION) battery technology. Designed for wall or ceiling installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Download All Catalogue No. 684650/LI Weatherproof LED Exit Sign A range of IP65 exit signs for 24m or 32m viewing distances with Lithium-Ion (LIION) battery technology. Designed for wall or ceiling installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. VIEW IN E-CATALOGUE RESOURCES Show more Show less Catalogue No. 686270 Weatherproof Exit Enclosure IP65 rated Enclosure designed for the G2, E2 and Economy Exit signs. VIEW IN E-CATALOGUE RESOURCES Show more Show less