fbpx MCCB thermal magnetic with e.l.c.bs - DPX³ 160 - Icu 50 kA 400 V~ - 4P - 160 A | Legrand Skip to main content
Catalogue No. 420157

MCCB thermal magnetic with e.l.c.bs - DPX³ 160 - Icu 50 kA 400 V~ - 4P - 160 A

MCCBs with electronic earth leakage module - fixed version

  • Thermal adjustable from 0,8 to 1 In
  • Magnetic fixed at 10 In (fixed at 400 A for In 16 A and 25 A)
  • Equipped with earth leakage module with LCD screen
  • Adjustable sensitivity: 0.03 - 0.3 - 1 - 3 A
  • Adjustable tripping: 0 - 0.3 - 1 - 3s (with 0.03 A possible only 0 s)

Breaking capacity Icu 50 kA (400 V~)

  • 4P
  • In : 160 A

RESOURCES

Show more

Show less

Newsletter subscription